Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
JW Winco
Description
PM 600 - Teardrop "PolyMount"™ Leveling Mounts, Steel, Threaded Stud Type, Type A, without pad, Inch
Bill of material
Teardrop "PolyMount"™ Leveling Mount PM600-4.00-5/8x11-6.00-A
PARTNUMBER
WINCO PARTNUMBER
ANGLE
Pivoting angle
°
D1N
Nominal dimension
4.00 palec
D1A
Actual dimension
3.785 palec
D2
Thread
palec
L1
palec
L2
palec
B
5.32 palec
K
2.75 palec
D3
0.53 palec
L3
0.66 palec
L4
0.83 palec
AF
palec
ML
Max. Load
lbs.
WEIGHT
Weight
0.00000 kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D