Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
JW Winco
Description
GN 451.3 - Stainless Steel-Rubber buffers, with 2 internal threads, Inch
Bill of material
Stainless Steel-Rubber buffer GN 451.3-25-25-5/16x18-55
PARTNUMBER
WINCO PARTNUMBER
D1
mm
H
mm
D2
Thread
S
mm
T
mm
NR
Natural rubber - Hardness (Shore ±5°)
medium (55)
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
4016996050
ROHS
YES
INFOWINCO
Product details
Product details
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D