Catalog navigation
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
WISKA
Description
EX-EVSG LT - ATEX Verschlussschrauben; metrisch / ATEX stop ends, metric
Bill of material
WISKA EX-EVSG 25 LTRAL 900510109532
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
D
Connection thread size
mm
TL
Total length
mm
L
Screw-in thread length
15 mm
SW1
Key width
mm
SW2
Key width
mm
E1
Width across corners
mm
E2
Width across corners
mm
CNSMAT
Material
Schraube: Polyamid / O-Ring: Silikon | Screw: polyamide/ gasket: silicone
EXM
Ex-Marking
Ex eb, Ex tb
EXA
EX-Approval
IECEx, ATEX
SGE
Protection class to EN 60 529
IP66 / IP68 (5 bar 30 min)
ETEMP
Temperature range
-60°C bis 75°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D