Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
EMN-O - Twisting sleeves, EMN-O, with aperture, metric
Bill of material
WISKA EMN-O 25 RAL 7035 50062295
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 7035
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Across corners
mm
CNSMAT
material
PE
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D