Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
WITTE
Description
HCBUCF - HOOK CLAMP BASIC UNIT COMPACT FLEXIBLE
Bill of material
251886-1 18 1 5
IDNR
Identnr
ARTICLE
Description
WITTE-HOOK CLAMP BASIC UNIT COMPACT FLEXIBLE
BASEHEIGHT
mm
DPIN
for pin dia
d18-d40
DIA
15-39mm
mm
HOOK
one or two hook
CLAMPINTEFERE
swivel range
Grad
A
mm
B
mm
C
mm
D
mm
E
159.000 mm
F
80.000 mm
G
112.000 mm
H
20.000 mm
I
M8
WEIGHT
g
INFO1
pdf
Infokatalog_WITTE-2014
CHEMSYMBOLS
42CrMo4
MATERIAL
1.7225
SURFACE
INFO
Witte Katalog
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D