Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-100120A - Special custom aluminum
Bill of material
WX-YX-100120A-100
MODEL
model
WX-YX-100120A
TT
Wall thickness
10.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
100X120
WEIGHT
16.850 kg/m
CSA
Cross-sectional area
6233.430 mm^2
LX
Cross section of inertia
465.081 10^4
LY
Cross section of inertia
1017.013 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D