IFC 4.0 제작
언어선택:
English
中文
English
SEN02-D30-L20-E5-M8-H6
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{yiheda/yhd_fa/a1/sen01_07.prj},{NB=SEN02-D30-L20-E5-M8-H6},{CODE=SEN02},{TYPE=End with external thread undercut TH},{ACC=putongji},{COM=g6},{MAT=SUJ2},{HEA=High frequency quenching, effective case depth is greater than or equal to 0.8 Quenching Hardness 56HRC-},{SUR=Hard Chromium Plating,Plating Thickness 3-5um.Hardness of Electrodeposited Coatings HV850-},{D=30},{DTOL=-0.007/-0.020},{L=20},{LPOOL=[20:1500/$LMIN.]},{E=5},{EPOOL=[$E3POOL.:$E1POOL./1]},{M=8},{MPOOL=8,10,12,16,20,24},{H=6},{W=0},{V=0},{DD=7},{C=1.0},{HPOOL=[$H1POOL.:$H2POOL./1]},{ZZLC=0},{ZZMCMD=0},{MC=0},{MD=0},{ZZEC=0},{EC=0},{K=0},{ZZJD=0},{JD=0},{J=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 40
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SEN01_07 - Guide shaft ???¡ì?¡ì One end male thread ???¡ì?¡ì With undercut through hole type
Bill of material
SEN02-D30-L20-E5-M8-H6
CODE
Code
SEN02
SEN02
TYPE
Type
One end male thread with undercut through hole
ACC
Accuracy level
Ordinary level
COM
D Tolerance level
g6
MAT
Material
SUJ2
SUJ2
HEA
Heat treatment
High-frequency quenching, effective hardening layer ?Y0.8, quenching hardness HRC56-
High-frequency quenching, effective hardening layer ?Y0.8, quenching hardness HRC56-
SUR
Surface treatment
Hard chrome plating, coating hardness HV850-, plating thickness 3-5?m
Hard chrome plating, coating hardness HV850-, plating thickness 3-5?m
D
30
30
mm
DTOL
D tolerance
-0.007/-0.020
-0.007/-0.020
L
mm
값 입력 L
mm
cm
inch
ft
확인
E
mm
값 입력 E
mm
cm
inch
ft
확인
M
8
10
12
16
20
24
8
10
12
16
20
24
mm
H
mm
값 입력 H
mm
cm
inch
ft
확인
DD
d
7
7
mm
C
1.0
1.0
mm
ZZLC
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
ZZMCMD
Change the external thread to fine thread
N/A(No processing)
MC(Change the external thread to fine thread)
MD(Change the external thread to fine thread)
N/A(No processing)
MC(Change the external thread to fine thread)
MD(Change the external thread to fine thread)
MC
MC(Change the external thread to fine thread)
0
0
mm
MD
MD(Change the external thread to fine thread)
0
0
mm
ZZEC
Add a plane
N/A(No processing)
EC(Add a plane)
N/A(No processing)
EC(Add a plane)
EC
ec
0.000
0.000
mm
K
k
0.000
0.000
mm
ZZJD
Add a keyway
N/A(No processing)
JD(Add keyway)
N/A(No processing)
JD(Add keyway)
JD
0.000
0.000
mm
J
j
0.000
0.000
mm
LINK
Internet site
Website connection
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D