IFC 4.0 제작
언어선택:
English
中文
English
SEV07-D18-L20-E5-F5-M6-N6-S0
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{yiheda/yhd_fa/a1/sev01_37.prj},{NB=SEV07-D18-L20-E5-F5-M6-N6-S0},{CODE=SEV07},{TYPE=Both Ends Threaded with Undercut type wrench},{ACC=Ordinary Level},{COM=g6},{MAT=SUS440C},{HEA=High frequency quenching, effective case depth is greater than or equal to 0.4 Quenching Hardness 54HRC-},{SUR=Hard Chromium Plating,Plating Thickness 3-5um.Hardness of Electrodeposited Coatings HV850-},{D=18},{DTOL=-0.006/-0.017},{L=20},{E=5},{F=5},{M=6},{N=6},{MNPOOL=6,8,10,12,16},{S=0},{W=16},{V=10},{C=0.5},{FPOOL=[$F3POOL.:$F1POOL./1]},{LPOOL=[20:1200/$LMIN.]},{SPOOL=[0:$S1POOL./1]},{EPOOL=[$E3POOL.:$E1POOL./1]},{ZZLC=0},{ZZMCMD=0},{MC=0},{MD=0},{ZZNCND=0},{NC=0},{ND=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 92
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SEV01_37 - Guide shaft ???¡ì?¡ì External thread at both ends ???¡ì?¡ì With back slot wrench groove type
Bill of material
SEV07-D18-L20-E5-F5-M6-N6-S0
CODE
Code
SEV07
SEV07
TYPE
Type
External thread at both ends ?¡è With back slot wrench groove
ACC
Accuracy level
Ordinary level
Ordinary level
COM
D Tolerance level
g6
MAT
Material
SUS440C
SUS440C
HEA
Heat treatment
High frequency quenching, effective hardening layer ?Y 0.4, quenching hardness HRC54-
High frequency quenching, effective hardening layer ?Y 0.4, quenching hardness HRC54-
SUR
Surface treatment
Hard chrome plating, coating hardness HV850-, plating thickness 3-5?m
Hard chrome plating, coating hardness HV850-, plating thickness 3-5?m
D
18
18
mm
DTOL
D tolerance
-0.006/-0.017
-0.006/-0.017
L
mm
값 입력 L
mm
cm
inch
ft
확인
E
mm
값 입력 E
mm
cm
inch
ft
확인
F
mm
값 입력 F
mm
cm
inch
ft
확인
M
6
8
10
12
16
6
8
10
12
16
mm
N
6
8
10
12
16
6
8
10
12
16
mm
S
mm
값 입력 S
mm
cm
inch
ft
확인
W
16
16
mm
V
10
10
mm
C
0.5
0.5
mm
ZZLC
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
ZZMCMD
Change the external thread to fine thread
N/A(No processing)
MC(Change the external thread to fine thread)
MD(Change the external thread to fine thread)
N/A(No processing)
MC(Change the external thread to fine thread)
MD(Change the external thread to fine thread)
ZZNCND
Change the external thread to fine thread
N/A(No processing)
NC(Change the external thread to fine thread)
ND(Change the external thread to fine thread)
N/A(No processing)
NC(Change the external thread to fine thread)
ND(Change the external thread to fine thread)
LINK
Internet site
Website connection
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D