IFC 4.0 제작
언어선택:
English
中文
English
SHX11-D20-L25-M4
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{yiheda/yhd_fa/a1/shx11.prj},{NB=SHX11-D20-L25-M4},{CODE=SHX11},{TYPE=qcbmclydnlw},{COM=g6},{MAT=SUJ2},{HEA=0.6,56},{SUR=Electroless Nickel},{D=20},{L=25},{LPOOL=[25:1000/$LMIN.]},{M=4},{MPOOL=4,5,6,8,10,12},{C=1.0},{ZZLC=0},{ZZEC=0},{EC=0},{K=0},{ZZSC=0},{SC=0},{ZZMC=0},{MC=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SHX11 - Guide shaft ???¡ì?¡ì Full length surface treatment ???¡ì?¡ì One end female thread type
Bill of material
SHX11-D20-L25-M4
CODE
Code
SHX11
TYPE
Type
Full length surface treatment ???¡ì?¡ì One end internal thread type
COM
D Tolerance level
g6
MAT
Material
SUJ2
HEA
Heat treatment
High-frequency quenching, effective hardened layer depth ??¡§?R0.6, quenching hardness HRC56~
High-frequency quenching, effective hardened layer depth ??¡§?R0.6, quenching hardness HRC56~
SUR
Surface treatment
Electroless nickel plating
D
20
20
mm
L
L Minimum unit 1
mm
값 입력 L
L Minimum unit 1
mm
cm
inch
ft
확인
M
M select
4
5
6
8
10
12
4
5
6
8
10
12
C
1.0
1.0
mm
ZZLC
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
ZZEC
Add a plane
N/A(No processing)
EC(Add a wrench slot)
N/A(No processing)
EC(Add a wrench slot)
EC
ec
0.000
0.000
mm
K
k
0.000
0.000
mm
ZZSC
Add a wrench slot
N/A(No processing)
SC(Add a wrench slot)
N/A(No processing)
SC(Add a wrench slot)
SC
sc
0.000
0.000
mm
ZZMC
Change internal thread to fine thread
N/A(No processing)
MC(Change internal thread to fine thread)
N/A(No processing)
MC(Change internal thread to fine thread)
MC
mc
0
0
mm
LINK
Internet site
Website connection
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D