Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGH21_23 - Profile Mounting Bottom Plate Straight Type European Standard Aluminum Alloy Profile
Bill of material
ZGH21-3060-3
CODE
code
TYPE
Types of
Straight type
MAT1
Material (GB)
MAT2
Material (equivalent)
SUR
surface treatment
SPE
Applicable aluminum profile specifications
DIA
Structure diagram
L
60
W
66
T
12
A
23
B
-
C
53
P
36
E
10
W1
30
DD1
d1
5.5
DD2
d2
9
HH
h
5.7
APP
Applicable aluminum profile model
AOB05-3060
LINK
web link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D