IFC 4.0 제작
언어선택:
English
中文
English
MBN41-D35-L65-E5-A2-P8-N12
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{yiheda/yhd_fa/a4/mbn01_86.prj},{NB=MBN41-D35-L65-E5-A2-P8-N12},{CODE=MBN41},{TYPE=Standard form},{DTOL=h7},{PTOL=h7},{MAT=S45C},{SUR=Electroless Nickel Plating},{D=35},{DTOL1=0/-0.025},{L=65},{LPOOL=[65:800/0.1]},{E=5.0},{A=2},{P=8},{PTOL1=0/-0.025},{PPOOL=8,10,12,16,20,24,30},{N=12},{NPOOL=12,16,20,24},{C1=0.8},{R=0.2},{ZZLC=0},{ZZMC=0},{MC=10},{MCPOOL=10,12,15,17,20,25,30},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{K=0},{T=0},{ZZPA=0},{PA=0},{ZZKD=0},{KD=0},{ZZMAMB=0},{MA=0},{MB=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 115
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MBN01_86 - Rotary shaft ??¨¨ One end step ??¨¨ One end male thread type One end female thread standard type
Bill of material
MBN41-D35-L65-E5-A2-P8-N12
CODE
Code
MBN41
MBN41
TYPE
Type
One end step ??¨¨ one end male thread type one end female thread standard type
DTOL
D Tolerance level
h7
h7
PTOL
P Tolerance level
h7
h7
MAT
Material
S45C
S45C
SUR
Surface treatment
Electroless nickel plating
Electroless nickel plating
D
35
35
mm
L
mm
값 입력 L
mm
cm
inch
ft
확인
E
mm
값 입력 E
mm
cm
inch
ft
확인
A
mm
P
8.000
10.000
12.000
16.000
20.000
24.000
30.000
8.000
10.000
12.000
16.000
20.000
24.000
30.000
mm
N
12.000
16.000
20.000
24.000
12.000
16.000
20.000
24.000
mm
ZZLC
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
ZZMC
Change the external thread to fine thread
N/A(No processing)
MC(Change the external thread to fine thread)
N/A(No processing)
MC(Change the external thread to fine thread)
MC
Fine thread
10.000
12.000
15.000
17.000
20.000
25.000
30.000
10.000
12.000
15.000
17.000
20.000
25.000
30.000
mm
ZZLALB
Increase plane
N/A(No processing)
LA(Add a plane)
LB(Add two planes)
N/A(No processing)
LA(Add a plane)
LB(Add two planes)
LA
0.000
0.000
mm
G
0.000
0.000
mm
LB
0.000
0.000
mm
J
0.000
0.000
mm
Y
0.000
0.000
mm
X
0.000
0.000
mm
ZZKBKC
Add keyway
N/A(No processing)
KB(Add a keyway)
KC(Add two keyways)
KB-KC(Add three keyways)
N/A(No processing)
KB(Add a keyway)
KC(Add two keyways)
KB-KC(Add three keyways)
KB
0.000
0.000
mm
S
0.000
0.000
mm
KC
0.000
0.000
mm
C
0.000
0.000
mm
K
0.000
0.000
mm
T
0.000
0.000
mm
ZZPA
Increase the shaft end keyway (P only)
N/A(No processing)
N/A(No processing)
PA
mm
ZZKD
Increase the slot for the open cam
N/A(No processing)
N/A(No processing)
KD
0.000
0.000
mm
ZZMAMB
Increase the retaining ring groove (with retaining ring)
N/A(No processing)
MA(Increase the left end stop groove)
MB(Increase the right end stop groove)
MA-MB (increase the retaining ring groove at both ends)
N/A(No processing)
MA(Increase the left end stop groove)
MB(Increase the right end stop groove)
MA-MB (increase the retaining ring groove at both ends)
MA
0.000
0.000
mm
MB
0.000
0.000
mm
LINK
website
Website link
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D