Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YGL71_72 - High hardness stainless steel positioning pins, large head flat head standard type/internal thread type/external thread type
Bill of material
YGL72-D2-P2.5-L3-B2
CODE
Code
TYPE
Type
SHAPE
shape
circular type
MAT
material
High hardness stainless steel
HARDNESS
hardness
35HRC~
D
DPOL
dpol
P
L
B
C
V
0.0
L1
M
ZZCN
zzcn
LINK
weblink
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D