Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
tay52 - tay52-title
Bill of material
TAY52-M2-L2
CODE
Code
TAY52
TYPE
type
Flat end
THR
screw thread
Coarse teeth
MAT1
National standard material
0Cr18Ni9
MAT2
Equivalent material
SUS304
SUR
Surface Treatment
-
M
L
NN
n
0.45 mm
HH
h
0.64 mm
DD
d
1.0 mm
LINK
WEBSITE LINK
WEBSITE LINK
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D