Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBP41_42 - Retaining Ring For E-Type Shaft,Gb,Spring Steel/Stainless Steel
Bill of material
TBP41-1.2
CODE
Code
MAT1
Material Chinese Standard
MAT2
Materia Correspond
SUR
Surface Treatment
SPE
Specifications
mm
DD
d Nominal Diameter
mm
LD
Limit Deviation
0/-0.14 mm
H
Basic Size Of Retaining Ring H
mm
LH
Limit deviation of retaining ring size H
mm
TT
Basic Size Of Retaining Ring t
mm
LTT
Limit deviation of retaining ring size t
+0.03/-0.06 mm
D
D max
mm
DD2
Basic Dimensions Of Installation Groove d2
mm
LDD2
Limit deviation of installation groove size d2
0/+0.06 mm
MM
Basic Dimensions Of Installation Groove m
mm
LMM
Limit deviation of installation groove size m
0/+0.14 mm
NN
Installation groove size n≥
1.0 mm
DD1
Shaft diameter d1≥
mm
LINK
Hyperlinks
Web Links
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D