Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBY71_74 - TBY71_74-title
Bill of material
TBY72-3
CODE
Code
TYPE
type
Grounding washer
MAT
material quality
SUR
Surface Treatment
APP
Applicable standards
SN 70093
NOM
Nominal diameter
mm
DD
d
3.10 mm
D
6.20 mm
HH
h
0.95 mm
MM
m
0.80 mm
NN
n
0.2
TT
t
0.6 mm
LINK
WEBSITE LINK
WEBSITE LINK
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D