Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLE02 - Throat hoop
Bill of material
BLE02-8
CODE
code
BLE02
TYPE
Types of
big american
MAT
Material
SUS201
SPE
Specification
DIA
Hose outer diameter tightening range
8~12 mm
TOR
Tightening torque
3.5 N.m
E
8
T
0.6
LINK
web link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D