Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLG70_80 - Pad rail
Bill of material
BLG75-W43-L3-B16.5
CODE
code
TYPE
type
MAT
Profile material
MAT1
Sheath material
PE
COLOR
Sheath color
Green
W
L
3 m
B
T
A
8.5
E
4
H
23
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D