Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLH81_83 - Label - Straight / Arc
Bill of material
BLH81-A15
CODE
Code
TYPE1
Type
Arrow Type
TYPE2
Type
Linear Type
MAT
Material
PET, PVC synthetic materials
COLOUR
Color
SYHJWD
Operating Ambient Temperature
-20~80℃
XSFS
Sales Mode
Bag (10 pcs/Bag)
A
mm
B
7.500 mm
L
13 mm
W
6.0 mm
H
3 mm
G
5.0 mm
BQ
Number Of Label For One Piece
4
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D