Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMG48 - Compression pipeline accessories/Straight tube
Bill of material
BMG48-15-L1000
CODE
Code
BMG48
TYPE
Types of
Straight tube
STA
standard
DIN
MAT
material
SUS304
NOM
Nominal size
L
mm
D
16.0 mm
T
0.8 mm
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D