Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMM02 - High precision dispensing needle, one piece/split type
Bill of material
BMM02-S-D0.1
CODE
code
BMM02
TYPE
type
Split
MAT
material
SUS303
IM
Installation mode
D
Inside diameter of needle mouth
D1
Outside diameter of needle tip
0.25
L1
Double thread needle base length L
14.2
L2
Length of pin holder L
15.2
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D