Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMQ31 - Coated Magnet Disc Type Internal Thread Type
Bill of material
BMQ31-D22
CODE
BMQ31
TYPE
Type
Disc type•Internal thread type
MAT1
Magnet Base Material
Steel
SUR1
Magnet Seat Surface Treatment
Galvanized
MAT2
Magnet Material
NdFeB
MAT3
Lining material
Silicone Rubber ( Black )
HAR
Lining hardness
Shore A75±5
TEM
Heat Resistant Temperature
80℃
D
M
M4
DEP
Thread depth
≥3
H
6.0
ADS
Adsorption Affinity
3.5
LINK
Website Link
Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D