Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK07 - High load nitrogen spring rod sealing type
Bill of material
FHK07-600-10
CDOE
code
FHK07
TYPE
Types of
Rod sealing type
MAT1
Cylinder barrel material
40Cr
MAT2
Piston rod material
38Cr
SUR1
Surface treatment of cylinder barrel
turn black
SUR2
Surface treatment of piston rod
Polishing+nitriding
USI
Using Gas
N2
SPE
specifications
TRI
trip
mm
INI
initial force
5000 N
TER
Terminal force
8000 N
L
75 mm
LMIN
Lmin
65 mm
D
32 mm
DD
d
20 mm
R
1 mm
F
12 mm
G
2 mm
H
15 mm
J
0 mm
M
6.000 mm
HH
h
8 mm
A
6.000 mm
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D