Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WFN02 - Air Pressure Regulating Valve
Bill of material
WFN02-BR-2000
CODE
Code
WFN02
PYPE
Type
Air Pressure Regulating Valve
ZTMAT
Main Body Material
Aluminum Alloy
SYLT
Use Fluid
Filtered Compressed Air
XL
Series
GG
Specifications
JGLW
Pipe Thread
YX
Thread Form Type
G
BZNYL
Guaranteed Pressure Resistance (Mpa£©
1.5
ZGSYYL
Maximum Use Pressure (Mpa)
0.95
TYFW
Pressure Regulation Range (Mpa)
0.05-0.85
HJWD
Ambient Temperature
5-60
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D