Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-LME02_27 - Welded flange linear bearings, precision type, single lining type, countersunk hole type
Bill of material
J-LME13-d6
CODE
Code
TYPE
Type
Single Lining
TYPE1
Type
MAT
Shaft Sleeve Material (Chinese Standard )
GCr15
MAT1
Bushing Material (Correspond)
SUJ2
HRD
Bushing Hardness
56HRC~
SUR
Bushing Surface Treatment
MAT2
Ball Material
GCr15
MAT3
Cage Material
MAT4
Seal Washers Material
Nitrile Rubber
SYHJWD
Operating Ambient Temperature
°C
DD
d
mm
DDG
D Tolerance
0/-0.007
D
D Size
12 mm
DTOL
D Tolerance
L
19 mm
LG
L tolerance
+0.3/-0.3
H
28 mm
T
5 mm
DD1
d1
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
PCD
mm
W
mm
E
0 mm
F
mm
PX
Eccentricity
0.011 mm
Y
Verticality
0.011 mm
C
Basic Load Rating C (Moving) N
205 N
CO
Basic Load Rating CO(Static)N
260 N
WEI
Weight
g
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D