Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMT56_57 - Box type unit (component) with clamping handle linear bearing, raised square type, single lining type/double lining type
Bill of material
LMT56-d16-L
CODE
code
TYPE
type
UBC
Using bearings code
LMC02
MAT1
Fixed seat material
aluminium alloy
SUR1
Surface treatment of fixed seat
clear anodizing
MAT2
Collar material
aluminium alloy
MAT3
Nut material
SUS304
MAT4
Handle material
Zinc die casting
SUR2
Surface treatment of handle
Baked paint
ETU
Environmental temperature for use
-20~80℃
DD
d
mm
DIN
Handle direction
DDT
dtol
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
HH
h
27 mm
W
36 mm
H
49 mm
T
(T)
43.7 mm
C
38.0 mm
B
30 mm
F
12.5 mm
V
7 mm
M1
M1-depth
M6-13
M2
M2-depth
M6-29
M3
M4
DD1T
d1×t
9×7(M5螺栓用)
LOD1
Maximum axial load (with lubricating grease)
250 N
LOD2
Maximum axial load (tightening torque)
1.5 N·m
LOD3
Basic rated load C (dynamic)
N
LOD4
Basic rated load Co (static)
N
WET
weight
g
LINK
website link
website link
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D