Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHS01 - Miniature sliding screw (component)/Straight type
Bill of material
LHS01-D4-1-L30
CODE
Type
LHS01
MS
Sales Mode
Component(Screw + Nut)
TYPE
Type
Straight Rod Type
TD
Thread direction
Right hand
MAT
Nut Material
SUS304
MAT1
Nut Material
Special Resin
D
mm
LEAD
Lead
mm
L
HC
Head Count
1
D1
10 mm
L1
11.5 mm
H
23 mm
T
3.5 mm
W
15 mm
K
2.9 mm
PCD
P.C.D
15 mm
ALO
Allowable Axial Load N(Reference)
50
ASP
Allowable Rotational Speed rpm (Reference)
2500
TIG
Tightening torque
180
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D