Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJL62_70 - 30-Degree Trapezoidal Lead Screw/Self-Lubricating Flange Type
Bill of material
LJL62-d10
CODE
Code
TYPE1
Type
Self-Lubricating Flange Type
TYPE2
Type
PHXS
Matching Form
Self Lubricating Type
THR
Thread rotation
Right-handed
MAT
Material
Brass(Embedded solid lubricant)
DD
d
mm
P
p(Pitch)
2 mm
D
20 mm
L1
24 mm
D1
37 mm
T
5
PCD
P???¡ì?¡ìC???¡ì?¡ìD
26
K
4.3 mm
W
23
THRUST
Dynamic allowable thrust(KN)
2.50
WEIGHT
weight(g)
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D