Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJP60_69 - 30 degree lead screw nut
Bill of material
LJP63-d10
CODE
Code
TYPE
Flange Type
TYPE1
TYPE
Compact Type
TYP2
TYPE
COM
Matching Form
THR
Thread rotation
MAT
Material
Brass
DD
d
mm
P
Pitch
2 mm
D
16 mm
L1
19 mm
D1
33 mm
T
4 mm
PCD
P.C.D
24 mm
K
3.3 mm
DPT
Dynamic Allowable Thrust
1.98 KN
WT
Weight
g
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D