Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY42_44 - Domestic drag chain, cost-effective type · 30 series, general use
Bill of material
VBY42-3038-R55-N1-VEY42
CODE
code
TYPE
type
General use, cost-effective type
KKFX
Opening direction
HL
beam
Bridge
QS
Number of cavities
Single cavity
MAT
Material
Engineering plastics
YS
colour
black
WD
Allowable temperature
-20°C~100°C
ZYDJ
Flammability rating
UL94-HB
SPE
specification
R
mm
N
Number of chain links
mm
Enter value for N
Number of chain links
mm
cm
inch
ft
JT
Connector
G
Inner high
30 mm
T
Outer height
40 mm
F
Inner width
38 mm
E
Outer width
54.2 mm
P
Pitch
46 mm
H
Installation size
150 mm
D
Installation size
167 mm
K
Installation size
357 mm
ZDZJ
Maximum cable diameter
25 mm
HF
Actual installation height
195 mm
ZDFZ
Maximum overhead responsibility
1 kg/m
ZDCD
Maximum overhead length
1.3 m
ZL
weight
≈0.83 kg/m
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D