Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VEY08 - Joint,General Use, Open Outer Diameter, Cost-Effective Type¡¤10 Series
Bill of material
VEY08-1010
CODE
Code
VEY08
TYPE
Type
Cost-Effective Type, For 10 Series Drag Chain
SLB
Comb Plate
With
MAT
Material
Engineering Plastic
YS
Color
Black
WD
Allowable Temperature
-20°C~100°C
DJ
Flame Retardant Grade
UL94-HB
SPE
Specifications
NK
Inner Width
10 mm
B1
10 mm
B2
10 mm
C1
16 mm
C2
16 mm
C
0 mm
CS
Number of teeth of comb plate
1
SYTL
VBY08-1010
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D