Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCB01 - Cross Ring Coupling¡¤Screw Fixed Type¡¤Aluminum Alloy/Stainless Steel(Aluminium Bronze)
Bill of material
DCB01-20-d6-e6
CODE
Code
DCB01
TYPE
Type
Screw Clamping Type
MTM
The main take material
Stainless Steel
SRM
Interval Ring Material
POM
THA
The attachment
Hexagon Socket Head Screw
SPE
Specifications
DD
d
mm
EE
e
mm
D
mm
D1
mm
D2
mm
DD1
d1
mm
L
mm
L1
mm
A
mm
F
mm
M
mm
TIT
Tightening Torque
N*m
ALT
Allowable Torque
N*m
AIA
Allowable Installation Angle Deviation
3 °
AIE
Allowable Installation Eccentric Deviation
AIO
Allowable Installation Of Axial Displacement Deviation
SMO
Static Elastic Coefficient
MNO
Maximum Number Of Revolutions
U/min
INM
Moment Of Inertia
WEI
Weight
g
DCZZ
D Hole Side Keyway Processing
mm
DDZZ
e Hole Side Keyway Processing
mm
LINK
Website
Website Connection
DHM
DH
EHM
EH
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D