Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCL01 - Plum-type coupling, screw clamping type, aluminum alloy (excellent rubber)
Bill of material
DCL01-D20-B-d5-e5
CODE
Code
DCL01
TYPE
Screw Clamping Type
MTM
Main material
Aluminum Alloy
SRM
Interval Ring Material
Urea Glue (PU)
LHS
Main surface treatment
Anodize
THA
annex
Hexagon Socket Head Screw
D
mm
SRC
Distance Rings Color
DD
d
mm
DDTOL
D Tolerance
mm
EE
e
mm
EETOL
E Tolerance
mm
L
mm
L1
mm
B
B (General Specification: White)
mm
C
mm
F
mm
A
mm
M
mm
TIT
Tightening torque
N*m
ALT
Allowable Torque
AIA
Allowable Installation Angle Deviation
1 °
AIE
Allowable Installation Eccentric Deviation
AIO
Allowable Installation Of Axial Displacement Deviation
mm
SMO
Static Elastic Coefficient
MNO
Maximum Number Of Revolutions
U/min
INM
Moment Of Inertia
WEI
Weight
g
LINK
Website
Website Connection
DHM
DH
EHM
EH
DC
DD2
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D