Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAC91_97 - Resin Roller Flange Type Cutting Type
Bill of material
QAC92-D40-A30-T20-F5-G5
CODE
Code
TYPE
Type
Flange Type
MAT1
The main material
MAT
Bearing Material
D
A
T
F
G
D1
22
DD
d
10
DD1
d1
18
S
6
BEA
Applicable Bearings
6900ZZ×2
ZZEP
Change to black antistatic UPE material
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D