Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAA51_53 - Insulation board imported from Japan, impact resistant/high insulation level/fast cutting level
Bill of material
JAA51-5-A20-B20-T5
CODE
code
TYPE
type
TYPE1
Standard type
MAT
material
Unsaturated polyester
COL
COLOUR
OPE
Operating ambient temperature
THE
Thermal conductivity coefficient
COM
compressive strength
FLE
Flexural strength
DEN
density
SPE
specifications
A
ATOL
A tolerance
+0.1/0
B
BTOL
B tolerance
+1.0/0
T
5
LINK
WEBSITE LINK
WEBSITE LINK
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D