Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JCA01_J-JCA82 - Electric Wood Board - Domestic/Imported Materials
Bill of material
JCA02-A20-B20-3
CODE
code
TYPE
type
FJD
Anti static electricity
MAT
material
phenolic resin
COLOR
Color
NWD
Temperature resistance
-40~130 °C
DEN
density
1.3~1.4 g/cm^3
XN
performance
TYPE1
Processing type
KSL
Number of holes
A
length
mm
Enter value for A
length
mm
cm
inch
ft
B
width
mm
T
thickness
mm
F
G
KJG
Hole processing selection
N
Through-hole
Z
Countersunk hole
M
Threaded sleeve
L
Insert length
LINK
website link
website link
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D