Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NBF06 - Polyurethane shock absorbing material Counterbore type and fixed size type
Bill of material
NBF06-D20-L20
CODE
code
NBF06
TYPE
type
Normal grade, counterbore type
MAT
material
High resilience polyurethane
HARDNESS
hardness
Shaw(A95)
COLOR
colour
blue
D
L
DD1
d1
11
DD2
d2
6.5
INS
Install the bolts
M6
F1
F1=Lx10%
2.0
LOAD1
loadN
2886(294) kgf
F2
F2=Lx15%
3.0
LOAD2
loadN
3469(354) kgf
F3
F3=Lx20%
4.0
LOAD3
loadN
4086(417) kgf
E
23.9
LINK
weblink
webxxx
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Dimensione
2D