Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHE49 - Rubber shock absorber seat/through-hole fixing plate
Bill of material
NHE49-2025
CODE
code
NHE49
TYPE
type
Through-hole fixing plate,Standard type,Saddle shaped
MAT1
Rubber body material
Natural rubber
MAT2
Material of metal parts
S45C
XJYD1
Rubber hardness
Shaw A55/57/60
SUR
Surface Perparation
Baking varnish
COLOR
colour
Black
SPE
specifications
B
20
H
25
A
76
E
40
F
20
P
60
DD
d
7.0 mm
HH
h
17.5 mm
TT
t
2.3 mm
Z
Z-direction load N{kgf}
98{10}
XZ
Maximum allowable load in X/Z direction N{kfg}
150{15}
Y
Maximum allowable load in Y direction N{kfg}
440{44}
Z1
Z-direction spring constant N/mm{kfg/cm}
44{44}
KXKZ
Rigidity ratio KX/KZ
1.00
KYKZ
Rigidity ratio KY/KZ
4.0
XJYD2
Rubber hardness
Shaw A55
LINK
Website Link
Website Link
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D