Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD45_46 - Plug type transition joint/American NPT thread/American JIC thread/American ORFs thread
Bill of material
WSD45-04
CODE
code
TYPE
type
External thread
MAT
material
SPE
specification
M
9/16"x18 mm
A
9.8 mm
L
16.8 mm
S
17 mm
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D