Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
STM
Description
A\1 - Single stage inline gearboxes AR/1
Bill of material
A_M_-_-_F1_50_1_1.3_-_63B5_-_SI_24_M1_-_INOIL_STD_TypSTM_Y_CE_T_-_-_2_-_63_A_B5_B5_11_63_-_55_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_1
M
Machine
A
IV
Input Version
SIZE
Size
MFG
Modular feet
OV
Output Version
F = fixing flange design
OF
Output Flange
NOR
N° of reductions
1 = N° of reductions
IR
Reduction ratio
IVT
Input Version - TYPE
IS
Input Shaft
TOBE
Output Bearings - TYPE
- = Standard radial or tapered bearings
TYPSD
Typ output shaft
SD
Shaft Diameter
MP
Mounting positions
OPT
OPT - Options - Materials of Seals
OPT1
OPT1 - Options - Scope of the supply - Options - OIL
OPT2
OPT2 - Options - Painting and surface protection
MGBCK
Motor gearboxes - YES/NO
MAR
Marking
MGB
Motor gearboxes
IN
Options inverter
BF
Options balanced winding
POL
Pole n.
TOW
Type of winding
SIZEM
Motor size
LEN
Length
DV
Design version
B5
PMT
Position Terminal Box
AVC
Available configurations
SDM
Motor shaft diameter
F
Flange
HB14
n° holes flange b14
-
IP
Protection level
55 = IP5X=Protected against dust; IPX5=Protected against water jets
PLATE
Plate
POW
Power
-
CEP1
cable entry 1 position motor
CEP2
cable entry 2 position motor
TOD
Type of duty
TOB
Type of brake
RLP
Release lever position
IPF
Protection level brake
DES
Double ended shaft
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
RS
Rain shield
CEPT
Thermal cable entry position
PA
Painting
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D