Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04490 - Corner
Bill of material
A04490CR
CODE
Code
A04490CR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm16X16 H4
SDESCR2
Very short description 2
Articoli Trasversali Inda A04490 16X16 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm16X16 H4 CR
INTERCODE
International code
EAN-13:8010359018894
HEIGHT
Height
4 cm
WIDTH
Width
16 cm
DEPTH
Depth
16 cm
WEIGHT
Weight
0.290 kg
SER
Series
Transversal Article Inda
LINE
Basket
MOD
Model
A04490
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D