Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05480 - Curve in chrome-plated brass for arts.
Bill of material
A05480CR003
CODE
Code
A05480CR003
MAT
Material
SDESCR1
Very short description 1
INDA Shower hoses Cm15X15 H2
SDESCR2
Very short description 2
Shower hoses A05480 15X15 CR
ARTDESC
Article description
INDA ACCESSORIES Shower hoses Shower hoses Cm15X15 H2 CR
INTERCODE
International code
EAN-13:8010359028244
HEIGHT
Height
2 cm
WIDTH
Width
15 cm
DEPTH
Depth
15 cm
WEIGHT
Weight
0.095 kg
SER
Series
Shower hoses
LINE
Shower hoses
MOD
Model
A05480
INTRACODE
Intrastat code
74112190
CODESCR2
Description Code Level 2
Special Pack
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D