Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18310 - Corner
Bill of material
A18310CR
CODE
Code
A18310CR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm15.5X17.4 H6.7
SDESCR2
Very short description 2
LEA 1800 A18310CR 15.5X17.4 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Basket Cm15.5X17.4 H6.7 CR
INTERCODE
International code
EAN-13:8033163842806
HEIGHT
Height
6.7 cm
WIDTH
Width
15.5 cm
DEPTH
Depth
17.4 cm
WEIGHT
Weight
0.440 kg
SER
Series
LEA 1800
LINE
Basket
MOD
Model
A18310CR
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D