Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18510 - Basket
Bill of material
A18510CR
CODE
Code
A18510CR
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A18510CR
SDESCR1
Very short description 1
INDA Basket Cm20X13.7 H5.8
SDESCR2
Very short description 2
LEA 1800 A18510CR 20X13.7 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Basket Cm20X13.7 H5.8 CR
INTERCODE
International code
EAN-13:8033163842523
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
5.8 cm
WIDTH
Width
20 cm
DEPTH
Depth
13.7 cm
WEIGHT
Weight
0.530 kg
SER
Series
LEA 1800
LINE
Basket
MOD
Model
A18510CR
INTRACODE
Intrastat code
74182000
FINSTRUT
Finishing structure
Nickel Brushed
GROUPROD
Pool products
A18510
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D