Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1851A - Basket
Bill of material
A1851ACR
CODE
Code
A1851ACR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm25X12 H3
SDESCR2
Very short description 2
LEA 1800 A1851A 25X12 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Basket Cm25X12 H3 CR
INTERCODE
International code
EAN-13:8033163399010
HEIGHT
Height
3 cm
WIDTH
Width
25 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.620 kg
SER
Series
LEA 1800
LINE
Basket
MOD
Model
A1851A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D