Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
A3-40/A3-50/A3-99 - Slide Latch Flush style
Bill of material
A3-40-625-12
CN
Catalog Number
T1
Height t
mm
T
Height T +-0.1
6.4 mm
A
Width A
57 mm
B
Height B
mm
C
Width C
mm
D
Width D
mm
E
Width E
mm
F
Height F
mm
G
Height G
2 mm
H
Width H
5.5 mm
L
Width L 0 ~ +0.2
38 mm
W
Height W
mm
X
Width X -0.5 ~+1
12.5 mm
MASS
Mass
g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D