피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
IFC 4.0 제작
언어선택:
English
中文
English
A4-Rotary Shafts
Yiheda 3D Electronic Gallery
yhd_fa
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
MAC01_61 - Shaft Standard Straight
09.05.2024
MAD01_61 - Rotary shaft, straight rod, with retaining ring groove type
09.05.2024
MAE01_62 - Rotary shaft, straight rod, with keyway type
09.05.2024
MAF01_62 - Rotary shaft, straight rod, with retaining ring groove keyway ty...
09.05.2024
MAG01_76 - Rotary shaft, straight rod, one end internal thread standard typ...
09.05.2024
MAG11_91 - Rotary shaft, straight rod, one end internal thread with wrench ...
09.05.2024
MAH01_62 - Rotary shaft, straight rod, one end internal thread with keyway ...
09.05.2024
MAI01_66 - Rotary shaft, straight rod, internal thread standard type
09.05.2024
MAI11_76 - Rotary shaft, straight rod, both ends, internal thread with wren...
09.05.2024
MAJ01_11 - Rotary shaft, straight rod, tension type
09.05.2024
MAK01_11 - Rotary shaft,transformation
09.05.2024
MAN01_62 - Rotary shaft, straight rod, internal threaded keyway type
09.05.2024
MBC01_81 - Rotary shaft ??¨¨ one end step ??¨¨ standard type
09.05.2024
MBD01_86 - Rotary shaft ??¨¨ One end stepped end female thread ??¨¨ Standar...
09.05.2024
MBD11_91 - Rotary shaft ??¨¨ One end stepped end one internal thread ??¨¨ W...
09.05.2024
MBF01_02 - Rotary shaft ??¨¨ one end step ??¨¨ with retaining ring groove t...
09.05.2024
MBG01_02 - Rotary shaft ??¨¨ one end step ??¨¨ one end internal thread with...
09.05.2024
MBJ01_86 - Shaft, one end step, one end internal thread standard type
09.05.2024
MBJ11_91 - Rotary shaft ??¨¨ one end step ??¨¨ one end internal thread with...
09.05.2024
MBK01_82 - Rotary shaft ??¨¨ One end step ??¨¨ Both ends internal thread st...
09.05.2024
MBK11_96 - Rotary shaft ??¨¨ one end step ??¨¨ both ends with internal thre...
09.05.2024
MBM01_86 - Rotary shaft, one end step, one end male thread type standard ty...
09.05.2024
MBM11_96 - Rotary shaft ??¨¨ one end step ??¨¨ one end male thread type wit...
09.05.2024
MBN01_86 - Rotary shaft ??¨¨ One end step ??¨¨ One end male thread type One...
09.05.2024
MBN11_96 - Rotary shaft ??¨¨ one end step ??¨¨ one end male thread type one...
09.05.2024
MCC01_86 - Shaft, both ends, standard type
09.05.2024
MCD01_02 - Rotary shaft ??¨¨ Steps at both ends ??¨¨ With retaining ring gr...
09.05.2024
MCF01_86 - Rotary shaft ??¨¨ Both ends steps ??¨¨ Both ends internal thread...
09.05.2024
MCF11_96 - Rotary shaft ??¨¨ Steps at both ends ??¨¨ Both ends with interna...
09.05.2024
MCG01_02 - Rotary shaft ??¨¨ Steps at both ends ??¨¨ One end internal threa...
09.05.2024
MCG11_12 - Rotary shaft ??¨¨ Both ends of the step ??¨¨ One end of the inte...
09.05.2024
MCJ01 - Rotary shaft ??¨¨ Steps at both ends ??¨¨ One end male thread stand...
09.05.2024
MCJ11 - Rotary shaft ??¨¨ Steps at both ends ??¨¨ One end male thread type ...
09.05.2024
MCK01_86 - Shaft, both ends, both ends, external thread type standard type
09.05.2024
MCK11_96 - Rotary shaft ??¨¨ Both ends of the step ??¨¨ Both ends of the ex...
09.05.2024
MCM01 - Rotary shaft, both ends, second-order type
09.05.2024
MCP01_21 - Drive shaft and shoulder type
09.05.2024
MCS01_21 - Drive shaft ??¨¨ one end step shoulder type
09.05.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
권장 사항
사용 가능한 권장 사항이 없습니다.