Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_175_12 - Signal Transformer
Bill of material
A41-175-12
PN
Part Number
A41-175-12
DESC
Description
International All-4-One Transformer, Chassis Mount, 175VA Power, 115V/230V Input, 12.6VCT Output Series
POWERVA
Power
175 VA
OS
Output Series
12.6VCT
OP
Output Parallel
6.3V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
5.5 lbs (2.49 kg)
LENGTH
Length
3.12 in. (79.2 mm)
WIDTH
Width
3.14 in. (79.8 mm)
HEIGHT
Height
3.75 in. (95.3 mm)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D