Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_43_12l - Signal Transformer
Bill of material
A41-43-12L
PN
Part Number
A41-43-12L
DESC
Description
International All-4-One Transformer with Lead Wires, Chassis Mount, 43VA Power
POWERVA
Power
43 VA
OS
Output Series
12.6VCT
OP
Output Parallel
6.3V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.6 lbs (0.73 kg)
LENGTH
Length
3.12 in. (79.2 mm)
WIDTH
Width
2.14 in. (54.4 mm)
HEIGHT
Height
2.68 in. (68.1 mm)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D