Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_80_24l - Signal Transformer
Bill of material
A41-80-24L
PN
Part Number
A41-80-24L
DESC
Description
International All-4-One Transformer with Lead Wires, Chassis Mount, 80VA Power
POWERVA
Power
80 VA
OS
Output Series
24VCT
OP
Output Parallel
12V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
2.8 lbs (1.27 kg)
LENGTH
Length
2.5 in. (63.5 mm)
WIDTH
Width
2.52 in. (64 mm)
HEIGHT
Height
3.06 in. (77.7 mm)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D