Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A55510 - Basket
Bill of material
A55510CR
CODE
Code
A55510CR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm25X15 H3
SDESCR2
Very short description 2
NEW LOGIC 5500 A55510 25X15 CR
ARTDESC
Article description
INDA ACCESSORIES NEW LOGIC 5500 Basket Cm25X15 H3 CR
INTERCODE
International code
EAN-13:8033163461274
HEIGHT
Height
3 cm
WIDTH
Width
25 cm
DEPTH
Depth
15 cm
WEIGHT
Weight
0.740 kg
SER
Series
NEW LOGIC 5500
LINE
Basket
MOD
Model
A55510
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Paolo Salvadé
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D